??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID_R03K-4R3S0
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BID_R03K-4R3S0
VERF
Availability
no more available
BC
Order code
BID000Z
TC
Product identifier
BID R03K-4R3S0
PX
Product view
55857_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.077 Kg
TRAFFIC
Customs number
85389099
WEBINC
Product group
Transponder-coded safety sensors
DESCRIPT
Description
Approval/Conformity = CE, cULus, Safety, Ecolab, WEEE, Operating principle = non-contact (RFID), Actuator retention force = 18 N, Installation = any, Dimension = 91 x 25 x 22 mm, Ambient temperature = -25...70 °C, Housing material = Thermoplastic, glass-fiber reinforced
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.